MITSUBISHI ELECTRIC Changements pour le meilleur

Reuse an existing CC-Link IE Field Basic network when upgrading to an MX Controller.

Available free of charge, CLPA certified, and configured directly in GX Works3, the add-on enables seamless integration of supported CC-Link IE Field Basic devices while minimising network changes.

MX Controllers do not natively support CC-Link IE Field Basic devices.

The CC-Link IE Field Basic Add-on connects the MX Controller to an existing Basic network and exchanges data with Basic devices as a gateway.

The solution is CLPA certified, ensuring compliance with CC-Link IE Field Basic standards and reliable interoperability.

Connect your existing CC-Link IE Field Basic devices without replacing the network. The add-on is configured directly in GX Works3, allowing engineers to work within the familiar MX engineering environment.

Additional benefits include:

  • Faster performance – direct control from the firmware enables faster processing compared to standard programs, helping applications run more efficiently and respond more quickly.
  • Faster and easier development – common libraries and AI technologies help simplify development, reducing the time and effort needed to create and implement new solutions.
  • More flexibility for advanced applications – support for custom instructions and new protocol development makes it easier to address more complex or specific application requirements.

How it works?

1. Install the CC-Link IE Field Basic Add-on on both the MX Controller and GX Works3.

2. Configure the CC-Link IE Field Basic network directly in GX Works3, with no additional engineering software required.

3. The add-on communicates with supported CC-Link IE Field Basic devices.

4. The user program reads RX, RY, RWr and RWw data.

Compatibility and specifications

Supported MX Controller modelsMX-F, MX-F with Safety Functions, MX-F support EtherCAT, MX-R
Manager station1
Initial support16 remote stations, 1 group
Network speed100 Mbps
Cyclic transmission (user data)UDP port 61450
Remote station auto-detectionUDP port 61451
Network topologyStar, line or mixed topology
Transmission medium100BASE-TX compatible cable
Maximum station-to-station distance100m
Supported portsGeneral Ethernet port, P2 (MX-F), P3 (MX-R)

Link points differ by controller model. Refer to the documentation for details.

Register to download the Add-on

Before downloading the Add-on, you can access the installation instruction below to learn how to install and configure it in GX Works3.

Sélectionner...
0/255

En remplissant ce formulaire, vous consentez à ce que les données saisies soient traitées par la société MITSUBISHI ELECTRIC EUROPE B.V. et/ou ses sous-traitants, en tant que responsable de traitement aux fins de l’organisation et de la mise en œuvre de la formation en question. Les participants bénéficient d’un droit d’accès, de rectification, d’effacement (droit à l’oubli), de limitation de traitement, d’opposition et de portabilité sur les données personnelles les concernant. Dans l’hypothèse où les participants souhaiteraient exercer l’un de ces droits, ils devront en faire la demande auprès de MITSUBISHI ELECTRIC EUROPE B.V. par courrier électronique à l’adresse suivante: LDPC.France@fra.mee.com Notre politique de confidentialité est accessible via le lien suivant: fr.mitsubishielectric.com/fa/privacy

Les champs marqués d'un * sont obligatoires.