MITSUBISHI ELECTRIC Changements pour le meilleur

Optimal Performance - Simply Fits Your Line

We don't turn your production environment upside down. We respect what you've built and work with its natural flow. 

We mean cost-optimized automation that integrates naturally into your existing production environment - without the complexity, downtime, or massive investment typically associated with industrial upgrades. 

Full Mitsubishi Electric quality - optimized pricing. 

You get the same legendary Mitsubishi Electric reliability and precision - we've simply optimized features and pricing so you pay for exactly what you need. 

Fast implementation. Smooth integration. Engineers support every step of the way. 

You get direct access to experienced Mitsubishi Electric engineers form initial design consultation through commissioning support to ongoing care. 

Ready to enhance your production capabilities without revolution? 

Contact us
0/255

En remplissant ce formulaire, vous consentez à ce que les données saisies soient traitées par la société MITSUBISHI ELECTRIC EUROPE B.V. et/ou ses sous-traitants, en tant que responsable de traitement aux fins de l’organisation et de la mise en œuvre de la formation en question. Les participants bénéficient d’un droit d’accès, de rectification, d’effacement (droit à l’oubli), de limitation de traitement, d’opposition et de portabilité sur les données personnelles les concernant. Dans l’hypothèse où les participants souhaiteraient exercer l’un de ces droits, ils devront en faire la demande auprès de MITSUBISHI ELECTRIC EUROPE B.V. par courrier électronique à l’adresse suivante: LDPC.France@fra.mee.com Notre politique de confidentialité est accessible via le lien suivant: fr.mitsubishielectric.com/fa/privacy

Les champs marqués d'un * sont obligatoires.

Built for today, ready for tomorrow

Not every line needs a revolution

Automation shouldn't mean tearing everything down to start anew. With our optimal performance solutions, you improve your production line at your own pace - without disrupting what already works. Add a servo. Replace HMI. Integrate a robot into your current line. One upgrade at a time - aligned with your budget, your team, and your timeline. 

You don't need a full system overhaul to move forward. Our optimal performance range is built to fit into existing infrastructures - even mixed-brand ones - offering reliable, scalable improvements without added complexity or cost. 

The Simply Fits approach means: 

  • No need to replace entire lines - just add what you need. 
  • Seamless integration with existing equipment, regardless of the original manufacturer. 
  • World-class support and service, available locally, at every price level.
  • Our proven quality - without the premium price tag. 

4 ways Mitsubishi Electric simply fits

Simply fits your needs

Tailored automation that addresses your unique challenges. - Flexible integration with existing systems. - Reliable components targeting your specific pain points. - Application support based on real industry data and local expertise.

Simply fits your existing line

Keep what works. Upgrade what doesn't. - Plug & Play integration into mixed-brand environments. - Avoid downtime - no full system replacement required. - Support for legacy and modern systems alike.

Simply fits your budget

Automation that works - and pays off over time. You don't need a luxury car for every delivery - you just need one that never breaks down. - Optimal performance products with high-end DNA. - Optimised for performance, not for show. - Transparent pricing, no surprises.

Simply fits four growth

Star small, scale smart. - Modular architecture for future upgrades. - Built-in support for digitalisation (Edge/IIoT-ready). - From single cells to full-line expansion.

Simply fitting taken literally

When we say 'Simply fits your line', we are not just talking about price or specifications. Equipment integration into your existing production environment will be seamless, fast, and smooth - with full project engagement from our technical support team. 

  1. Fast and effective technical support: Get direct access to responsive engineers who solve integration challenges quickly. Our exceptional support is the main reason behind many OEMs' and Machine Builders' decision to choose our solutions. 
  2. Hands-on programming suppport from day one: Practical assistance during the design phase that shortens engineering cycles and speeds up your time-to-market. 
  3. Quality you can count on: Components and systems that consistently perform in demanding applications, reducing downtime and maintenance costs. Reliability isn't just a promise - it's our track record. 
  4. Integration without revolution: Our solutions work seamlessly with diverse production environments - even those based on other manufacturers' equipments. Always an evolution, not costly revolution.