MITSUBISHI ELECTRIC Changements pour le meilleur

What is iQ Care MELFA support?

Benefits of iQ Care MELFA Support

With iQ Care MELFA Support, your production lines stay stable and reliable. The service proactively prevents failures, minimizes downtime, and helps your robots operate longer — all with an easy and hassle‑free setup.

Optimal timing to ensure stable operation

When our service engineers perform inspections at the optimal intervals, you can ensure stable and reliable operation of your robots.

Comprehensive management of historical data

The monitoring service automatically aggregates daily robot operation data, enabling easy daily status checks, operational analysis, and maintenance requirement verification.​
Backup data is automatically saved to a SD card at regular intervals. The calendar view makes it easy to see which dates have data backups and to select a specific backup for restoring the robot’s settings. Since backups run automatically, operating your robots no longer requires tedious setup.

Available options for stable robot operation

iQ Care MELFA Support provides both globally available ‘Global Standard Options’ and region‑specific ‘Local Option Service’, each offering different service levels. These can be tailored to match your individual requirements.

Global Standard Options

Inspection Service

Regular checks for optimal performance

Monitoring Service

Real-time data oversight & analysis.

Smart Plus (AI Predictive Maintenance)

AI-driven predictive maintenance.

Local Option Services

Warranty extension with extended coverage options and regional specific add-ons.

Further details about our services

Inspection Service

A comprehensive inspection service to ensure the stable operation of robots. ​
This service can be utilized through our Light Inspection Service or our Detailed Inspection Service.

Early detection of abnormalities

This service greatly increases the possibility of early detection of abnormalities, reducing the risk of line stoppages due to sudden failures.

Extended robot service life

​By performing periodic inspections, checking the condition of parts, and ​replenishing or replacing consumable parts, it is possible to extend the service life

Smart equipment planning

Having a better grasp of the robot’s condition makes it easier to plan for future ​equipment maintenance. It also helps reduce the unexpected repairs costs.

Inspection Service Options

Light inspection: For people who want to keep robot downtime for inspection as short as possible​
Detailed inspection:
 For people who want to thoroughly check the robot’s condition.

Monitoring Service

This service automatically aggregates daily robot operating data. It is possible to closelymonitor the state of system operation and robot components. In the unlikely event of aproblem, the software allows rapid troubleshooting and resolution.

  • Dedicated support software (RT ToolBox3, sold separately) is required to check each function.

Long-time robot operation support: Predictive maintenance function

Our advanced predictive maintenance function*1 is available*2. By notifying users of any abnormalities or deterioration of parts as early as possible,downtime is greatly reduced. In addition, notification of maintenance and replacement schedule for each part allows for more efficient maintenance.

*1 The same as a function in our MELFA Smart Plus function expansion option. For more details, please refer to the MELFA Smart Plus function expansion option catalog.​
*² This function can only be used for the first year after signing up for the service or during the warranty period.​



​

Advanced Intelligent function and AI function for Next-generation intelligence

MELFA Smart Plus is an option that brings next-generation intelligence to MELFA FR series robots

Local options

For warranty extensions and other region‑specific after‑sales service options, please contact us, and our support team will be happy to provide detailed information tailored to your location.

Let's get in touch - How can we assist you?

0/255

En remplissant ce formulaire, vous consentez à ce que les données saisies soient traitées par la société MITSUBISHI ELECTRIC EUROPE B.V. et/ou ses sous-traitants, en tant que responsable de traitement aux fins de l’organisation et de la mise en œuvre de la formation en question. Les participants bénéficient d’un droit d’accès, de rectification, d’effacement (droit à l’oubli), de limitation de traitement, d’opposition et de portabilité sur les données personnelles les concernant. Dans l’hypothèse où les participants souhaiteraient exercer l’un de ces droits, ils devront en faire la demande auprès de MITSUBISHI ELECTRIC EUROPE B.V. par courrier électronique à l’adresse suivante: LDPC.France@fra.mee.com Notre politique de confidentialité est accessible via le lien suivant: fr.mitsubishielectric.com/fa/privacy

Les champs marqués d'un * sont obligatoires.

Our MELFA robots